(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sampler PFA Wide Mouth Bottle (with Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler PFA Wide Mouth Bottle (with Stopper)

Standard Unit Price:
SGD 81.10-
Days to Ship :
10 Day(s)

[Features]
· A metal-free high quality fluororesin bottle.
· A metal-free high quality fluororesin PFA bottle.
· Since the main body, cap and inner stopper are all fluororesin PFA-made, eluted ions are low and purity is excellent.
· Boasts a strong resistance against organic solvents, as well as acids and alkalis.
· Heat resistant to 200°C.
· Has excellent non-stickiness.
· Decompression leakage tests are carried out for each lot and we have great confidence in the sealability.
· Optimal for sample containers at analysis institutions and storage containers for high purity reagents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100ml
  • 250ml
  • 500ml
  • 1000ml
  • Clear
Full height(mm)

Refine by

  • 95
  • 127
  • 155
  • 195
  • Clear
Mouth Inner Diam.(mm)

Refine by

  • 33
  • 50
  • Clear
Body Diameter(mm)

Refine by

  • 48
  • 61
  • 77
  • 96
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100ml
95
33
48
10 Day(s)
SGD 81.10

Part Number : 18112
Days to Ship 10 Day(s)
Standard Unit Price SGD 81.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    100ml
  • Full height(mm)
    95
  • Mouth Inner Diam.(mm)
    33
  • Body Diameter(mm)
    48
1 pc.
250ml
127
33
61
10 Day(s)
SGD 106.30

Part Number : 18113
Days to Ship 10 Day(s)
Standard Unit Price SGD 106.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    250ml
  • Full height(mm)
    127
  • Mouth Inner Diam.(mm)
    33
  • Body Diameter(mm)
    61
1 pc.
500ml
155
50
77
10 Day(s)
SGD 148.10

Part Number : 18114
Days to Ship 10 Day(s)
Standard Unit Price SGD 148.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    500ml
  • Full height(mm)
    155
  • Mouth Inner Diam.(mm)
    50
  • Body Diameter(mm)
    77
1 pc.
1000ml
195
50
96
10 Day(s)
SGD 217.90

Part Number : 18115
Days to Ship 10 Day(s)
Standard Unit Price SGD 217.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000ml
  • Full height(mm)
    195
  • Mouth Inner Diam.(mm)
    50
  • Body Diameter(mm)
    96

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)