(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PFA Vertical Tank

Click this image to zoom it.

Move the mouse over the image to zoom

PFA Vertical Tank

Standard Unit Price:
SGD 1,464.65
Days to Ship :
37 Day(s)

[Features]
· A PFA tank with extremely low eluted metal ions and excellent heat and chemical resistance.
[Applications]
· Can be used for waste liquids or as a reaction container.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
37 Day(s)
SGD 1,464.65

Part Number : 15406
Days to Ship 37 Day(s)
Standard Unit Price SGD 1,464.65
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    2400ml
  • Other
    Option
  • Full height(mm)
    151
  • Outer Diameter(mm)
    152
  • Nominal
    4200-1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)