(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PTFE Flat Nose Tweezers with Guide

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE Flat Nose Tweezers with Guide

Standard Unit Price:
SGD 54.77-
Days to Ship :
11 Day(s)

[Features]
· Made of fluoropolymer PTFE with excellent heat and chemical resistance.
· Includes a guide stick so that the tips are aligned when pinching.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tweezers
  • Material
    Other
  • Tip Shape
    Flat tip
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 3.5×8×100
  • 4.5×10×150
  • Clear
Nominal

Refine by

  • No.1
  • No.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3.5×8×100
No.1
11 Day(s)
SGD 54.77

Part Number : 4960
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Material
    Other
  • Size(mm)
    3.5×8×100
  • Tip Shape
    Flat tip
  • Nominal
    No.1
1 pc.
4.5×10×150
No.2
11 Day(s)
SGD 73.84

Part Number : 4961
Days to Ship 11 Day(s)
Standard Unit Price SGD 73.84
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Material
    Other
  • Size(mm)
    4.5×10×150
  • Tip Shape
    Flat tip
  • Nominal
    No.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)