(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Simple Gas Exchange Cover Glove compartment

Click this image to zoom it.

Move the mouse over the image to zoom

Simple Gas Exchange Cover Glove compartment

Standard Unit Price:
SGD 1,391.69
Days to Ship :
10 Day(s)

[Features]
· A simple type glove box that does not have a bottom plate and is used by covering from above.
· A home base type shape that is convenient for work.
· 2 valves for gas replacement are attached.
· Since the port parts are door-shaped, in-cabinet maintenance work is possible with the glove box left installed.
· Since the specifications of the port parts are common between the rubber plate specification and the specification for glove attachment, the preferred type can be selected.
[Applications]
· Can also be used as a hood for scales, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 1,391.69

Part Number : 28234
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,391.69
Quantity 1 unit

Specificationtitle

  • Product Type
    Simple Type Glove Compartment
  • Size(mm)
    580×655×600
  • Sterilization lamp
    NA
  • Overall Length(mm)
    580
  • Nominal
    HBGB Type
  • Mass(g)
    8000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)