(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dew-point Meter (Electrostatic Capacity)

Click this image to zoom it.

Move the mouse over the image to zoom

Dew-point Meter (Electrostatic Capacity)

Standard Unit Price:
SGD 5,348.07-
Days to Ship :
21 Day(s) or more

[Product Specifications]
·The transmitter, monitor, and sensor cable are included as a set, allowing easy dew point measurement.
·Suitable for measuring the dew point of gloveboxes, chambers, etc.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Nominal

Refine by

  • TE-460
  • TK-100
  • Clear
Measuring Range

Refine by

  • -100~+20℃dp
  • -40~+60℃dp
  • Clear
Method

Refine by

  • Capacitance Type
  • High Molecular Weight
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
TK-100
-100~+20℃dp
Capacitance Type
21 Day(s)
SGD 6,595.16

Part Number : 27154
Days to Ship 21 Day(s)
Standard Unit Price SGD 6,595.16
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Nominal
    TK-100
  • Measuring Range
    -100~+20℃dp
  • Method
    Capacitance Type
  • Mass(g)
    420
1 unit
TE-460
-40~+60℃dp
High Molecular Weight
37 Day(s)
SGD 5,348.07

Part Number : 27362
Days to Ship 37 Day(s)
Standard Unit Price SGD 5,348.07
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Nominal
    TE-460
  • Measuring Range
    -40~+60℃dp
  • Method
    High Molecular Weight
  • Mass(g)
    700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)