(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Accessory

Click this image to zoom it.

Move the mouse over the image to zoom

Accessory

Standard Unit Price:
SGD 162.74
Days to Ship :
20 Day(s)

[Features]
· Dedicated accessory for the Clean Dry Box (model number 16511/16512),
Equipment Storage with Dryer (model number 16507/16508) and Equipment Storage
(model number 16509/16510).
· The material is steel PE coating.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
20 Day(s)
SGD 162.74

Part Number : 16522
Days to Ship 20 Day(s)
Standard Unit Price SGD 162.74
Quantity 1 Set

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    355×445×60
  • Other
    Option
  • Nominal
    S-60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)