(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dry Shelf

Click this image to zoom it.

Move the mouse over the image to zoom

Dry Shelf

Standard Unit Price:
SGD 1,454.67
Days to Ship :
49 Day(s)

[Features]
· Dries the washed equipment with warm air and stores.
· The shelf board interval can be moved in increments of 25 mm.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
49 Day(s)
SGD 1,454.67

Part Number : 16514
Days to Ship 49 Day(s)
Standard Unit Price SGD 1,454.67
Quantity 1 unit

Specificationtitle

  • Product Type
    Instrument Storage
  • Size(mm)
    950×500×1500
  • Caster
    Available
  • Nominal
    DS-580
  • Weight(g)
    22000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)