(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Adhesive Gel Roller for Body

Click this image to zoom it.

Move the mouse over the image to zoom

Adhesive Gel Roller for Body

Standard Unit Price:
SGD 168.50-
Days to Ship :
10 Day(s)

[Features]
· There is no need to take off the seal after use like with general adhesive rollers
thereby ensuring that dirt does not fall off and produce more waste and therefore helping save on time and effort.
· Easy to clean design. The effectiveness of the adhesive can be restored by simply washing thoroughly with water.
· The blend of natural antibacterial agents helps inhibit the growth of bacteria.

Basic Specifications

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    Stainless Steel
  • Head Diameter(mm)
    54
  • Overall Length(mm)
    350
  • Roller Width(mm)
    160
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal

Refine by

  • BR15-5016-S (Spare roller)
  • BR15-5016 (Set)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
BR15-5016 (Set)
10 Day(s)
SGD 199.94

Part Number : 27685
Days to Ship 10 Day(s)
Standard Unit Price SGD 199.94
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    54
  • Overall Length(mm)
    350
  • Roller Width(mm)
    160
  • Nominal
    BR15-5016 (Set)
1 pc.
BR15-5016-S (Spare roller)
10 Day(s)
SGD 168.50

Part Number : 27686
Days to Ship 10 Day(s)
Standard Unit Price SGD 168.50
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Shaft material
    [Other] Stainless Steel
  • Head Diameter(mm)
    54
  • Overall Length(mm)
    350
  • Roller Width(mm)
    160
  • Nominal
    BR15-5016-S (Spare roller)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)