(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flowell Joint 30 Series, Union Branch T

Click this image to zoom it.

Move the mouse over the image to zoom

Flowell Joint 30 Series, Union Branch T

Standard Unit Price:
SGD 47.18-
Days to Ship :
37 Day(s)

[Features]
· A fluororesin-made union branch tee.
· The main body is PTFE-made and the nut part is ECTFE-made.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Inner Diameter × Outer Diameter(mm)

Refine by

  • 3×8
  • 4×10
  • 6×12
  • 8×17
  • Clear
Overall Length(m)

Refine by

  • 24
  • 30
  • 38
  • 50
  • Clear
Compatible Tube Outer Diameter(mm)

Refine by

  • 3
  • 4
  • 6
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3×8
24
3
37 Day(s)
SGD 52.00

Part Number : 14647
Days to Ship 37 Day(s)
Standard Unit Price SGD 52.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Inner Diameter × Outer Diameter(mm)
    3×8
  • Overall Length(m)
    24
  • Compatible Tube Outer Diameter(mm)
    3
  • Nominal
    30-3UT C
1 pc.
4×10
30
4
37 Day(s)
SGD 56.42

Part Number : 14648
Days to Ship 37 Day(s)
Standard Unit Price SGD 56.42
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Inner Diameter × Outer Diameter(mm)
    4×10
  • Overall Length(m)
    30
  • Compatible Tube Outer Diameter(mm)
    4
  • Nominal
    30-4UT C
1 pc.
6×12
38
6
37 Day(s)
SGD 47.18

Part Number : 14649
Days to Ship 37 Day(s)
Standard Unit Price SGD 47.18
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Inner Diameter × Outer Diameter(mm)
    6×12
  • Overall Length(m)
    38
  • Compatible Tube Outer Diameter(mm)
    6
  • Nominal
    30-6UT C
1 pc.
8×17
50
8
37 Day(s)
SGD 69.20

Part Number : 14650
Days to Ship 37 Day(s)
Standard Unit Price SGD 69.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube joint
  • Inner Diameter × Outer Diameter(mm)
    8×17
  • Overall Length(m)
    50
  • Compatible Tube Outer Diameter(mm)
    8
  • Nominal
    30-8UT C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)