(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sampler PFA Gas Washing Bottle

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler PFA Gas Washing Bottle

Standard Unit Price:
SGD 584.20-
Days to Ship :
10 Day(s)

[Features]
· All-fluororesin gas wash bottles.
· These products demonstrate excellent heat resistance and chemical resistance.
· The material has excellent purity, eliminating concerns about contamination originating from the container.

Basic Specifications

  • Tube O.D. (mm) D(mm)
    8
  • Filter Bowl Diameter(mm)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity (ml)

Refine by

  • 100
  • 250
  • 500
  • 1000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100
10 Day(s)
SGD 584.20

Part Number : 18149
Days to Ship 10 Day(s)
Standard Unit Price SGD 584.20
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    100
  • Tube O.D. (mm) D(mm)
    8
  • Filter Bowl Diameter(mm)
    25
1 pc.
250
10 Day(s)
SGD 680.40

Part Number : 18150
Days to Ship 10 Day(s)
Standard Unit Price SGD 680.40
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    250
  • Tube O.D. (mm) D(mm)
    8
  • Filter Bowl Diameter(mm)
    25
1 pc.
500
10 Day(s)
SGD 638.28

Part Number : 18151
Days to Ship 10 Day(s)
Standard Unit Price SGD 638.28
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    500
  • Tube O.D. (mm) D(mm)
    8
  • Filter Bowl Diameter(mm)
    25
1 pc.
1000
10 Day(s)
SGD 839.93

Part Number : 18152
Days to Ship 10 Day(s)
Standard Unit Price SGD 839.93
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    1000
  • Tube O.D. (mm) D(mm)
    8
  • Filter Bowl Diameter(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)