(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sampler PFA Narrow Mouth Washing Bottle

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler PFA Narrow Mouth Washing Bottle

Standard Unit Price:
SGD 254.70
Days to Ship :
10 Day(s)

[Features]
· This fluororesin PFA wash bottle can be used for any liquid, from organic solvents such as acetone to alcohols such as ethanol,
and from strong acids and strong alkalis to pure water.
· This is an all-PFA product, so there is no need to worry about metal elution from the container.
· Optimal for microanalysis sites.

Basic Specifications

  • Capacity (ml)
    1000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 254.70

Part Number : 18136
Days to Ship 10 Day(s)
Standard Unit Price SGD 254.70
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)