MC Index, Touchdex FD-200-04

MC Index, Touchdex FD-200-04

[Features]
· Stroke 90 degree index type. Index tool for machining centers operating with positive (clockwise) rotation.
· Manual Unit MH-2 included.

Part Number

Configured Part Number is shown.

FD-200-04

Part Number
FD-200-04
Part NumberVolume DiscountDays to ShipPush Bar Full Stroke Volume
(mm)
Push Bar Push Load
(N[kgf])
Stacked load (when vertically used)
(kg)
Unbalanced Load
(kg)
Permitted load
(N・m[kgf・m])
Indexing accuracy (cumulative)
(Second)
Repetition Accuracy
(Second)
Product mass
(g)
Amount Of Content
Quote Approximately 78Approximately 784 [approximately 80]25041030[105]30±3380001 unit

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Retainable blade diameter(mm) 40
Table diameter(mm) 210 Center Height(mm) 135 Center Hole Diameter (Perforated)(mm) 16.5
Hole Diameter Accuracy (at Entrance) H6 Groove Width for Guide Block (Vertical Placement)(mm) 16 Push Bar Full Stroke Push-Down Table Allotment Angle(Degree) 90
Minimum Index Angle(Degree) 5 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FD-200-04 in the MC Index, Touchdex FD-200-04 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)