MC Index, Touchdex FDM-150

MC Index, Touchdex FDM-150

[Features]
· Type that can be set up both vertically and horizontally. Index tool for machining centers operating with positive (clockwise) rotation.
· Manual Unit MH-3 included.

Part Number

Configured Part Number is shown.

FDM-150

Part Number
FDM-150
Part NumberVolume DiscountDays to ShipPush Bar Full Stroke Volume
(mm)
Push Bar Push Load
(N[kgf])
Stacked load (when vertically used)
(kg)
Stacked load (when laterally used)
(kg)
Unbalanced Load
(kg)
Permitted load
(N・m[kgf・m])
Indexing accuracy (cumulative)
(Second)
Repetition Accuracy
(Second)
Product mass
(g)
Amount Of Content
Quote Approximately 38Approximately 295 [Approximately 30]2003004588[60]30±3300001 unit

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Retainable blade diameter(mm) 40
Table diameter(mm) 170 Center Height(mm) 120 Center Hole Diameter (Perforated)(mm) 37
Hole Diameter Accuracy (at Entrance) H6 Groove Width for Guide Block (Vertical Placement)(mm) 16 Groove Width for Guide Block (Horizontal Placement)(mm) 16
Push Bar Full Stroke Push-Down Table Allotment Angle(Degree) 45 Minimum Index Angle(Degree) 5 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FDM-150 in the MC Index, Touchdex FDM-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)