VERDEXEL Flex 100% Cotton Jacket, Top

VERDEXEL Flex 100% Cotton Jacket, Top

[Features]
· 100% cotton series appearing in the high-mobility VERDEXEL series that is resistant to oil stains.
· Supporting intense work sites with ease of movement.

Part Number

Configured Part Number is shown.

Part Number
3120003703
3120003704
3120003705
3120003706
3120003707
3120003708
3120003709
3120003803
3120003804
3120003805
3120003806
3120003807
3120003808
3120003809
3120003903
3120003904
3120003905
3120003906
3120003907
3120003908
3120003909
3120004003
3120004004
3120004005
3120004006
3120004007
3120004008
3120004009
Part NumberVolume DiscountDays to ShipColor (Group) Size Dress length
(cm)
Shoulder Length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Material Quality Weight
(g)
Specifications Material (Fastener) Material (Button) Amount Of Content
8 Day(s) or more GrayS584711053Silver gray4548890165240100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GrayM614811455Silver gray4548890165257100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GrayL645011857Silver gray4548890165264100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GrayLL675212259Silver gray4548890165271100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Gray3L705412860Silver gray4548890165288100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Gray4L735613460Silver gray4548890165295100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Gray5L735814060Silver gray4548890165301100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more BlueS584711053Light blue4548890165318100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
Quote BlueM614811455Light blue4548890165325100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
Quote BlueL645011857Light blue4548890165332100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more BlueLL675212259Light blue4548890165349100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Blue3L705412860Light blue4548890165356100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Blue4L735613460Light blue4548890165363100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Blue5L735814060Light blue4548890165370100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GreenS584711053Light Green4548890165387100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GreenM614811455Light Green4548890165394100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GreenL645011857Light Green4548890165400100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more GreenLL675212259Light Green4548890165417100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Green3L705412860Light Green4548890165424100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Green4L735613460Light Green4548890165431100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Green5L735814060Light Green4548890165448100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Navy BlueS584711053Navy4548890165455100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
Quote Navy BlueM614811455Navy4548890165462100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
Quote Navy BlueL645011857Navy4548890165479100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
Quote Navy BlueLL675212259Navy4548890165486100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Navy Blue3L705412860Navy4548890165493100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Navy Blue4L735613460Navy4548890165509100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair
8 Day(s) or more Navy Blue5L735814060Navy4548890165516100% cotton, summer twill (thin cloth)500With Deodorant TapeResinResin1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Spring and summer Sleeve shape Long Sleeve
Specifications For Men Antistatic material None JIS Compliant Product x
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)