• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

VERDEXEL Stretch Cargo Pants, Bottom

VERDEXEL Stretch Cargo Pants, Bottom

[Features]
· "Plantex" series conforming to the world's first "Act on Promoting Green Purchasing".
· T/C stretch uniform focusing on further enhancing mobility.

Part Number

Configured Part Number is shown.

Part Number
3112123903
3112123904
3112123905
3112123906
3112123907
3112123908
3112123909
3112124003
3112124004
3112124005
3112124006
3112124007
3112124008
3112124009
3112124103
3112124104
3112124105
3112124106
3112124107
3112124108
3112124109
3112124203
3112124204
3112124205
3112124206
3112124207
3112124208
3112124209
Part NumberVolume DiscountDays to ShipColor (Group) Size Color Details Waist
(cm)
JAN Code Material Quality Weight
(g)
Material (Fastener) Material (Button) Material (Dot Button) Amount Of Content
8 Day(s) or more GraySSilver gray70-75454889019450965% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GrayMSilver gray75-80454889019451665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GrayLSilver gray80-85454889019452365% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GrayLLSilver gray85-90454889019453065% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Gray3LSilver gray90-95454889019454765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Gray4LSilver gray95-105454889019455465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Gray5LSilver gray105-115454889019456165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more BlueSLight blue70-75454889019457865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more BlueMLight blue75-80454889019458565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more BlueLLight blue80-85454889019459265% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more BlueLLLight blue85-90454889019460865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Blue3LLight blue90-95454889019461565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Blue4LLight blue95-105454889019462265% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Blue5LLight blue105-115454889019463965% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GreenSEarth Green70-75454889019464665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GreenMEarth Green75-80454889019465365% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GreenLEarth Green80-85454889019466065% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more GreenLLEarth Green85-90454889019467765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Green3LEarth Green90-95454889019468465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Green4LEarth Green95-105454889019469165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Green5LEarth Green105-115454889019470765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy BlueSNavy70-75454889019471465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy BlueMNavy75-80454889019472165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy BlueLNavy80-85454889019473865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy BlueLLNavy85-90454889019474565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy Blue3LNavy90-95454889019475265% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy Blue4LNavy95-105454889019476965% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.
8 Day(s) or more Navy Blue5LNavy105-115454889019477665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)Resin (Cargo Flap)1 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product Inseam(cm) 80
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)