• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

VERDEXEL Stretch Pants, Bottom

VERDEXEL Stretch Pants, Bottom

[Features]
· "Plantex" series conforming to the world's first "Act on Promoting Green Purchasing".
· T/C stretch uniform focusing on further enhancing mobility.

Part Number

Configured Part Number is shown.

Part Number
3112123303
3112123304
3112123305
3112123306
3112123307
3112123308
3112123309
3112123403
3112123404
3112123405
3112123406
3112123407
3112123408
3112123409
3112123503
3112123504
3112123505
3112123506
3112123507
3112123508
3112123509
3112123603
3112123604
3112123605
3112123606
3112123607
3112123608
3112123609
Part NumberVolume DiscountDays to ShipColor (Group) Size Color Details Waist
(cm)
JAN Code Material Quality Weight
(g)
Material (Fastener) Material (Button) Amount Of Content
8 Day(s) or more GraySSilver gray70-75454889019422665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GrayMSilver gray75-80454889019423365% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GrayLSilver gray80-85454889019424065% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GrayLLSilver gray85-90454889019425765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Gray3LSilver gray90-95454889019426465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Gray4LSilver gray95-105454889019427165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Gray5LSilver gray105-115454889019428865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more BlueSLight blue70-75454889019429565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more BlueMLight blue75-80454889019430165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more BlueLLight blue80-85454889019431865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more BlueLLLight blue85-90454889019432565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Blue3LLight blue90-95454889019433265% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Blue4LLight blue95-105454889019434965% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Blue5LLight blue105-115454889019435665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GreenSEarth Green70-75454889019436365% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GreenMEarth Green75-80454889019437065% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GreenLEarth Green80-85454889019438765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more GreenLLEarth Green85-90454889019439465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Green3LEarth Green90-95454889019440065% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Green4LEarth Green95-105454889019441765% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Green5LEarth Green105-115454889019442465% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy BlueSNavy70-75454889019443165% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy BlueMNavy75-80454889019444865% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy BlueLNavy80-85454889019445565% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy BlueLLNavy85-90454889019446265% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy Blue3LNavy90-95454889019447965% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy Blue4LNavy95-105454889019448665% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.
8 Day(s) or more Navy Blue5LNavy105-115454889019449365% Polyester, 35% Cotton, Stretch Twill500ResinResin (Left Rear Pocket)1 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Autumn and Winter Specifications For Men
Antistatic material Included JIS Compliant Product Inseam(cm) 80
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)