• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
T-30S Sun Tiger Reel (with Temperature Sensor) 30 m

T-30S Sun Tiger Reel (with Temperature Sensor) 30 m

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

100 V type cord reel for outdoor use.
[Features]
· Long-seller Sun Tiger Reel.
· Comes with dust-proof cap, name plate and temperature sensor.
· Further upgraded with a flexible "Softome" cable.
· Disc: Steel plate.
[Applications]
· Convenient for extending power cable.

(i)Caution

  • The rated current where it can be used with the wire wound.
  • Once temperature sensor is activated, remove plugs of connected equipment and extend the entire cable. When wire temperature decreases, the recovery button is pressed and the pilot lamp comes on, it can be used again.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Temperature sensor
  • Electric lamp
  • Rated Current(A)
    5
  • JAN Code
    4930510204123
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5 Day(s) or more
-

Part Number : T-30S
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Temperature sensor
  • Electric lamp
  • Rated Current(A)
    5
  • JAN Code
    4930510204123
  • Electrical wire type
    VCT
  • Mass(kg)
    4.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)