Torque Screwdriver For Fixed Valve Core

Torque Screwdriver For Fixed Valve Core

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

· Ideal for tightening cores for tire pressure monitoring systems (TPMS)
· Only the bit can be replaced.
· Bit size is the standard size at 6.35 mm (1/4 in) hex.

Basic Specifications

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    45
  • Torque Precision (±%)
    4
  • Overall length (mm)
    97
  • Load direction
    Right
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : FTD-045N
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    45
  • Torque Precision (±%)
    4
  • Overall length (mm)
    97
  • Load direction
    Right

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)