View Other Model Numbers
FRP Resin, Helmet ST-101 Model (including shock absorbing liner) ST-101-GPZ-EPA ST-101-GPZ-EPA-B1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

FRP Resin, Helmet ST-101 Model (including shock absorbing liner) ST-101-GPZ-EPA
Part Number: ST-101-GPZ-EPA-B1

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 7 Day(s) or more

[Features]
· One-touch ratchet type head band allows for easy size adjustment.
[Applications]
· For protection from flying/falling objects and protection during falls (liner included).

Specifications of ST-101-GPZ-EPA-B1

  • Color
    Dark Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Color Details
    -
  • Size
    Configurable
  • Interior
    G-Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    370

Please check the type/dimensions/specifications of the part ST-101-GPZ-EPA-B1 in the FRP Resin, Helmet ST-101 Model (including shock absorbing liner) ST-101-GPZ-EPA series.

Similar Part Numbers

Part Number
ST-101-GPZ-EPA-C3
ST-101-GPZ-EPA-G4
ST-101-GPZ-EPA-G5
ST-101-GPZ-EPA-GR10
ST-101-GPZ-EPA-W1
ST-101-GPZ-EPA-Y2
Part NumberVolume DiscountDays to ShipColor Color Details Mass
(g)
Amount Of Content
7 Day(s) or more OtherCream (C3)370-
8 Day(s) or more Moss Green-370-
7 Day(s) or more Dark Green-370-
7 Day(s) or more Gray-370-
7 Day(s) or more White-370-
7 Day(s) or more Yellow-370-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)