Raceway Water Tank RKR4030–RKR10030

Raceway Water Tank RKR4030–RKR10030

A long elliptical tank, allowing water to flow smoothly.
Features outlets for drainage on both sides.

Part Number

Configured Part Number is shown.

Part Number
RKR10030
RKR4030
RKR5030
RKR6030
RKR7030
RKR8030
RKR9030
Part NumberVolume DiscountDays to ShipCapacity
(L)
Inner Dimension Width w
(mm)
Outer Dimensions Width W
(mm)
Amount Of Content
23 Day(s) or more 256009800100001 pc.
23 Day(s) or more 9000380040001 pc.
23 Day(s) or more 11800480050001 pc.
23 Day(s) or more 14600580060001 pc.
23 Day(s) or more 17400680070001 pc.
23 Day(s) or more 20000780080001 pc.
23 Day(s) or more 23000880090001 pc.

Loading...

  1. 1

Basic Information

Product Model Other Material (Body) Polypropylene (PP) Inner Dimension Depth d(mm) 2800
Inner Dimension Height h(mm) 1000 Outer Dimensions Depth D(mm) 3000 Outer Dimensions Height H(mm) 1200
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)