Raceway Water Tank RKR5017–RKR10017

Raceway Water Tank RKR5017–RKR10017

A long elliptical tank, allowing water to flow smoothly.
Features outlets for drainage on both sides.

Part Number

Configured Part Number is shown.

Part Number
RKR10017
RKR3017
RKR5017
RKR7017
RKR9017
Part NumberVolume DiscountDays to ShipCapacity
(L)
Inner Dimension Width w
(mm)
Outer Dimensions Width W
(mm)
Amount Of Content
23 Day(s) or more 785010100103001 pc.
23 Day(s) or more 1860280030001 pc.
23 Day(s) or more 3360480050001 pc.
23 Day(s) or more 4900680070001 pc.
23 Day(s) or more 6400880090001 pc.

Loading...

  1. 1

Basic Information

Product Model Other Material (Body) Polypropylene (PP) Inner Dimension Depth d(mm) 1500
Inner Dimension Height h(mm) 500 Outer Dimensions Depth D(mm) 1700 Outer Dimensions Height H(mm) 650
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)