Round FRP Tank Joint Type

Round FRP Tank Joint Type

Made from FRP, so it is sturdy and can be continually used cleanly, having no effect on water quality.
Heat-resistant products normally have a resistance up to approximately 70°C.
[Features]
· A surprisingly large water tank.
· A stable inclined leg bottom structure.
· Flexible joints.

Part Number

Configured Part Number is shown.

Part Number
MR4000
MR5000
MR6000
MR8000
Part NumberVolume DiscountDays to ShipCapacity
(L)
Inner Dimension Diameter a
(mm)
Inner Dimension Depth h
(mm)
Outer Dimensions Diameter A
(mm)
Outer Dimensions Depth H
(mm)
JAN Code Amount Of Content
23 Day(s) or more 400025508002750110045452100166571 pc.
23 Day(s) or more 500027508502950115045452100167011 pc.
23 Day(s) or more 600030008503200115045452100167561 pc.
23 Day(s) or more 800035008503700115045452100168001 pc.

Loading...

  1. 1

Basic Information

Product Model Round Bath Material (Body) Polypropylene (PP) Details Type Two Segment Product
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)