Round FRP Tank

Round FRP Tank

Made from FRP, so it is sturdy and can be continually used cleanly, having no effect on water quality.
Heat-resistant products normally have a resistance up to approximately 70°C.
[Features]
· Excellent durability.
· Integrated type.
· A stable inclined leg bottom structure.

Part Number

Configured Part Number is shown.

Part Number
MR1000
MR1200
MR2000
MR3000
MR600
Part NumberVolume DiscountDays to ShipCapacity
(L)
Inner Dimension Diameter a
(mm)
Inner Dimension Depth h
(mm)
Outer Dimensions Diameter A
(mm)
Outer Dimensions Depth H
(mm)
JAN Code Amount Of Content
23 Day(s) or more 10001360750156086045452100164591 pc.
23 Day(s) or more 12001480750160086045452100165031 pc.
23 Day(s) or more 20001940800214091045452100165581 pc.
23 Day(s) or more 300022508002450100045452100166021 pc.
23 Day(s) or more 6001000750120086045452100164041 pc.

Loading...

  1. 1

Basic Information

Product Model Round Bath Material (Body) Polypropylene (PP) Details Type Integral Molding Product
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)