• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (SGT) 22/10/2018. We apologize for the inconvenience.

Jumbo Container KW1350

Jumbo Container KW1350

Impact-resistant and useful for collecting waste.
[Features]
· Reversible lift receiver.
· Drainage cap (50 mm diameter).

Part Number

Configured Part Number is shown.

KW1350

Part Number
KW1350
Part NumberVolume DiscountDays to ShipMain Body Weight Amount Of Content
9 Day(s) or more 75kg1 pc.

Loading...

  1. 1

Basic Information

Capacity(L) Approximately 1350 Product Type Box type container Details Type Large Accumulated Collection Transport / Accumulation, Collection, Storage Type
Main Body Dimensions(mm) (External Dimensions) Width 1,530 x Depth 1,120 x Height 1,200 / (Internal Dimensions) Width 1,430 x Depth 1,020 x Height 1,030 Standard Color Sky Blue Material Polyethylene Resin/Urethane Foam
Drainage 50 mm Diameter x 2 JAN Code 4545210028704 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part KW1350 in the Jumbo Container KW1350 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)