Jumbo Container C1000

Jumbo Container C1000

A container that can be used for a wide range of applications and that includes a lid.
Can be used as a general large industrial waste container, or an industrial waste container for difficult-to-recycle materials such as recycle cardboard, plaster board, scrap wood veneer, etc.
[Features]
· Soft polyethylene.
· Robust, large rib structure.
· Lifting eye bolt.
· Open-close lid.

Part Number

Configured Part Number is shown.

Part Number
C1000
C1000F
Part NumberVolume DiscountDays to ShipCapacity
(L)
Main Body/Lid Set Dimensions
(mm)
Main Body Dimensions
(mm)
Lid Dimensions
(mm)
Specifications JAN Code Main Body Weight Lid (left and right) Heavy Note Amount Of Content
9 Day(s) or more Approximately 1000Width 1,702 x Depth 1,212 x Height 884Width 1,670 x Depth 1,130 x Height 800-Main Body454521002936770kg-45 L Garbage Bag, Equivalent to 221 pc.
9 Day(s) or more ---Width 1,702 x Depth 1,212 x Height 140Lid (folding type)4545210029404-12kg-1 pc.

Loading...

  1. 1

Basic Information

Product Type Box type container Standard Color Light Green Material Polyethylene/Stainless Metal Fittings/Zinc Knock Fittings
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)