(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

FRP Resin, Helmet SF-1 Model (American type including shock absorbing liner) SF-1-SF-P-SF

FRP Resin, Helmet SF-1 Model (American type including shock absorbing liner) SF-1-SF-P-SF

Standard Unit Price:
SGD 46.43
Days to Ship :
9 Day(s)

A good balance model hard hat with lightness, strength and flowing form.
[Features]
·The liner is also used to protect from flying/falling objects and crashes.
·Each interior is equipped with an NP single-action chin strap as standard.
·Single-action ratchet headband makes size adjustment easy.
・ Japanese government approved product.
[Application]
·It can be used to prevent or reduce the danger caused by flying objects, falling objects, crashes, etc., at the work site.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1 Type SF-P-SF S style
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Color Detail

Refine by

  • Green
  • White
  • Clear
JAN Code

Refine by

  • 4580118330627
  • 4580118330634
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
White
4580118330627
9 Day(s)
SGD 46.43

Part Number : SF-1-SF-P-SF-3WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 46.43
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1 Type SF-P-SF S style
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • JAN Code
    4580118330627
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350
1 pc.
Green
Green
4580118330634
9 Day(s)
SGD 46.43

Part Number : SF-1-SF-P-SF-5GR
Days to Ship 9 Day(s)
Standard Unit Price SGD 46.43
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    Green
  • Height(mm)
    148
  • Width(mm)
    205
  • Length(mm)
    232
  • Size
    Configurable
  • Model name
    SF-1 Type SF-P-SF S style
  • Liner
    SF
  • Overall Length(mm)
    276
  • Overall Width(mm)
    217
  • Interior
    SF
  • Approximate Head Circumference(mm)
    555~600
  • Bolt
    Resin
  • JAN Code
    4580118330634
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

American type hard hat

FRP Resin Hard Hat SF-1 Type (American Type With Shock Absorbing Liner): Related images

Lightweight and good balance model.

FRP Resin Hard Hat SF-1 Type (American Type With Shock Absorbing Liner): Related images

SF interior type.

Product Specifications

FRP Resin Hard Hat SF-1 Type (American Type With Shock Absorbing Liner): Related images

Dimensional drawing of FRP resin hard hat SF-1 type (American type with shock absorbing liner), SF-1-SF-P-SF
Head circumference guide: 555 to 600

Model nameInteriorLinerBoltWeight (g)
SF-1 type SF-P-SF styleSFSFResin335

Material: FRP
Classification: With liner for flying and falling objects, protection in case of a crash Lightweight


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)