(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet SY-C Model (With Transparent Visor, Raindrop Redirecting Grooves, Shock Absorbing Liner)

Helmet SY-C Model (With Transparent Visor, Raindrop Redirecting Grooves, Shock Absorbing Liner)

Standard Unit Price:
SGD 44.57-
Days to Ship :
4 Day(s) or more

A hard hat with a smoke visor to ensure upward visibility.
[Features]
·Single-action ratchet headband makes size adjustment easy.
·The adoption of a transparent visor expands the field of view, and improves workability and safety.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·Comes with a liner as standard. For both flying and falling objects, and protection in case of a crash / electricity.
·E1 long single-action chin strap standard equipment.
·With a drip prevention groove.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • White
  • Sky Blue
  • Dark Blue
  • Clear
Color Detail

Refine by

  • CON
  • Pure Green
  • Sky Blue
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4580118331822
  • 4580118331839
  • 4580118331846
  • 4580118331853
  • 4580118331860
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dark Blue
CON
4580118331839
8 Day(s)
SGD 44.57

Part Number : SY-C-SYE-SYA-NB
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.57
Quantity 1 pc.

Specificationtitle

  • Color
    Dark Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    CON
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • JAN Code
    4580118331839
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435
1 pc.
Green
Pure Green
4580118331860
8 Day(s)
SGD 44.57

Part Number : SY-C-SYE-SYA-PG
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.57
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Pure Green
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • JAN Code
    4580118331860
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435
1 pc.
Sky Blue
Sky Blue
4580118331853
8 Day(s)
SGD 44.57

Part Number : SY-C-SYE-SYA-SB
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.57
Quantity 1 pc.

Specificationtitle

  • Color
    Sky Blue
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Sky Blue
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • JAN Code
    4580118331853
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435
1 pc.
White
White
4580118331846
4 Day(s)
SGD 47.80

Part Number : SY-C-SYE-SYA-WH
Days to Ship 4 Day(s)
Standard Unit Price SGD 47.80
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    White
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • JAN Code
    4580118331846
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435
1 pc.
Yellow
Yellow
4580118331822
8 Day(s)
SGD 44.57

Part Number : SY-C-SYE-SYA-YL
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.57
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Yellow
  • Height(mm)
    148
  • Width(mm)
    204
  • Length(mm)
    230
  • Visor Color
    Smoke
  • Visor Material
    PC
  • Size
    Configurable
  • Model name
    Model SY-C, SYE-SYA type
  • Liner
    SYA
  • Overall Length(mm)
    283
  • Overall Width(mm)
    226
  • Interior
    SYC
  • Approximate Head Circumference(mm)
    555~585
  • JAN Code
    4580118331822
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    435

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

American style hard hat

Hard Hat SY-C Type (With Transparent Visor, Raindrop Prevention Groove, Shock Absorbing Liner): Related images

Smoke visor adopted.

Product Specifications

Hard Hat SY-C Type (With Transparent Visor, Raindrop Prevention Groove, Shock Absorbing Liner): Related images

Dimensional drawing of hard hat SY-C type (with transparent visor, raindrop prevention groove, shock absorbing liner), SY-C-SYE-SYA
Head circumference guide: 555 to 585

Model nameInteriorLinerWeight (g) _x000D_
SY-C type SYE-SYA styleSYSYA390

Material: Cap / ABS, Visor / PC
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)