• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Teimo Truss Rack【1-4 Pieces Per Package】

Teimo Truss Rack

[Features]
· An all-around storage shelf that can be used by both professionals and households (made from steel and stainless steel)
· The shelves feature a mesh construction with high strength and their position can be changed by moving the sleeves.
· Optimal for storing any kind of item thanks to having undergone a sanitary nickel chrome plating process.

(i)Caution

  • The shelf panels and struts are sold separately. Shelf panels: Model number TR-○○, struts: ○○H/HS

Part Number

Configured Part Number is shown.

Part Number
12H
12HS
15H
15HS
18H
18HS
TR-1
TR-1S
TR-2
TR-2S
TR-3
TR-3S
TR-4
TR-4S
TR-5
TR-5S
TR-6
TR-6S
TR-7
TR-7S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Amount Of Content

4 Pieces Per Package

6 Day(s) or more Steel--1206Post1 Pack (4 pcs)

4 Pieces Per Package

6 Day(s) or more Stainless Steel--1206Post1 Pack (4 pcs)

4 Pieces Per Package

6 Day(s) or more Steel--1511Post1 Pack (4 pcs)

4 Pieces Per Package

6 Day(s) or more Stainless Steel--1511Post1 Pack (4 pcs)

4 Pieces Per Package

6 Day(s) or more Steel--1790Post1 Pack (4 pcs)

4 Pieces Per Package

6 Day(s) or more Stainless Steel--1790Post1 Pack (4 pcs)
6 Day(s) or more Steel450900-Shelf Board1 pc.
6 Day(s) or more Stainless Steel450900-Shelf Board1 pc.
6 Day(s) or more Steel4501200-Shelf Board1 pc.
6 Day(s) or more Stainless Steel4501200-Shelf Board1 pc.
6 Day(s) or more Steel4501500-Shelf Board1 pc.
6 Day(s) or more Stainless Steel4501500-Shelf Board1 pc.
6 Day(s) or more Steel4501800-Shelf Board1 pc.
6 Day(s) or more Stainless Steel4501800-Shelf Board1 pc.
6 Day(s) or more Steel600900-Shelf Board1 pc.
5 Day(s) or more Stainless Steel600900-Shelf Board1 pc.
6 Day(s) or more Steel6001200-Shelf Board1 pc.
6 Day(s) or more Stainless Steel6001200-Shelf Board1 pc.
6 Day(s) or more Steel6001500-Shelf Board1 pc.
6 Day(s) or more Stainless Steel6001500-Shelf Board1 pc.

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Number of Top/Bottom Shelf Levels(Level) 3 Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)