(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Trash Bin DK-030

Click this image to zoom it.

Move the mouse over the image to zoom

Trash Bin DK-030

Standard Unit Price:
SGD 1,888.80
Days to Ship :
10 Day(s)

[Features]
· Made from stainless steel for a subtle shimmer and functional beauty.
· Hair line finishing and mirror finishing available.
· With inner basket (stainless steel).
· With a rubber base.
· Dedicated L liner bags can be used for the liner bags.
· Commercially available 45 L plastic garbage bags can be used.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    28
  • Use
    Pale Type
  • Color
    Silver
  • JAN Code
    4904771355009
  • Material
    Stainless Steel Hairline Finish
  • Mass(g)
    Approximately 12000
  • Size(mm)
    Main Body: Approx. W300 X D300 X H600; Inner Basket: Approx. W270 X D270 X H400
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 1,888.80

Part Number : SU-289-530-0
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,888.80
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    28
  • Use
    Pale Type
  • Color
    Silver
  • JAN Code
    4904771355009
  • Material
    Stainless Steel Hairline Finish
  • Mass(g)
    Approximately 12000
  • Size(mm)
    Main Body: Approx. W300 X D300 X H600; Inner Basket: Approx. W270 X D270 X H400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)