Cut-Resistant Gloves Yellow Guard

Cut-Resistant Gloves Yellow Guard

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Standard thick and thin work gloves made of aramid fiber. Excellent resistance to cuts and heat, flame retardant.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 10 Pairs/Bag
  • Clear
Gauge

Refine by

  • 7
  • 10
  • Clear
Size

Refine by

  • Free
  • Clear
Detail Type

Refine by

  • Thick
  • Thin
  • Clear
JAN Code

Refine by

  • 4548890139326
  • 4548890139340
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
7
Free
Thick
4548890139326
5 Day(s) or more
-

Part Number : 4043120000
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Thick
  • Color
    Yellow
  • JAN Code
    4548890139326
  • Material Quality
    Aramid Fiber, Others
10 Pairs/Bag
10
-
Thin
4548890139340
5 Day(s) or more
-

Part Number : 4043120010
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Size
    -
  • Detail Type
    Thin
  • Color
    Yellow
  • JAN Code
    4548890139340
  • Material Quality
    Aramid Fiber, Others

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)