Cut-Resistant Gloves, Cut Guard 130B

Cut-Resistant Gloves, Cut Guard 130B

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Black coated type with Cut Guard 130. Cut level 3.
· Palms are coated with urethane resin for a non-slip effect.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 10 Pairs/Bag
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Color

Refine by

  • Gray
  • Green
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4548890052830
  • 4548890052847
  • 4548890052854
  • 4548890052861
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Pairs/Bag
S
White
4548890052830
5 Day(s) or more
-

Part Number : 4043100610
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Color
    White
  • JAN Code
    4548890052830
  • Material Quality
    Gloves: Polyethylene Fiber (Tsunooga®) / Polyurethane and others, Anti-Slip Pad: Polyurethane
10 Pairs/Bag
M
Green
4548890052847
3 Day(s) or more
-

Part Number : 4043100620
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Color
    Green
  • JAN Code
    4548890052847
  • Material Quality
    Gloves: Polyethylene Fiber (Tsunooga®) / Polyurethane and others, Anti-Slip Pad: Polyurethane
10 Pairs/Bag
L
Gray
4548890052854
5 Day(s) or more
-

Part Number : 4043100630
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    L
  • Color
    Gray
  • JAN Code
    4548890052854
  • Material Quality
    Gloves: Polyethylene Fiber (Tsunooga®) / Polyurethane and others, Anti-Slip Pad: Polyurethane
10 Pairs/Bag
LL
Yellow
4548890052861
5 Day(s) or more
-

Part Number : 4043100640
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pairs/Bag

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    LL
  • Color
    Yellow
  • JAN Code
    4548890052861
  • Material Quality
    Gloves: Polyethylene Fiber (Tsunooga®) / Polyurethane and others, Anti-Slip Pad: Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)