Low Temperature Working Gloves, Dailove #103

Low Temperature Working Gloves, Dailove #103

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· 102 soft type. These cold-resistant polyurethane rubber gloves provide excellent cold weather performance.
· The non-slip grip is wrinkled to ensure flexibility.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 28
  • Clear
Color

Refine by

  • Yellow
  • Clear
JAN Code

Refine by

  • 4940656013039
  • 4940656013046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
-
Yellow
4940656013039
10 Day(s) or more
-

Part Number : 4049014280
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    For Quality Control
  • Size
    L
  • Detail Type
    Soft
  • Total Length(cm)
    -
  • Color
    Yellow
  • JAN Code
    4940656013039
  • Material Quality
    Surface/Polyurethane, Lining/Cotton, Inner/Fur + Raised Acrylic
  • Product Specifications
    -
1 Pair
LL
28
-
4940656013046
10 Day(s) or more
-

Part Number : 4049014300
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Long
  • The intended use
    For Quality Control
  • Size
    LL
  • Detail Type
    Soft
  • Total Length(cm)
    28
  • Color
    -
  • JAN Code
    4940656013046
  • Material Quality
    Surface/Polyurethane, Lining/Cotton, Inner/Fur + Raised Acrylic
  • Product Specifications
    Anti-slip Crease Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)