Protective Glasses VS-302F

Caution
Product Description
Protective glasses that reduce the load on your ears with wrap-around temples that grip your head.
[Features]
· Safety glasses with temples cushioned at the contact points with your ear, and up-down angle adjustment.
· Soft nose contact with soft cushion nose pad. Nose pad can be adjusted to fit anyone.
· Temple angle can be adjusted in 3 steps, preventing interference with prescription glasses, allowing them to be worn together.
· Block at least 99% of UV (ultraviolet) light.
· Anti-fog treatment on inner side of lens. This treatment has a harder surface than conventional anti-fog treatments, and is therefore scratch-resistant.
· Performance satisfies JIS T8147 standard. Also complies with ANSI Z87.1.
[Applications]
· Over-glasses type with high-level dust protection. Ideal if you are concerned about the intrusion of dust.