• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MC Index, Touchdex FD-107

MC Index, Touchdex FD-107

[Features]
· Can separate from the base to be freely mounted on another surface. Can be installed vertically, horizontally, or laid flat.

· Manual Unit MH-32 included.

Part Number

Configured Part Number is shown.

FD-107

Part Number
FD-107
Part NumberVolume DiscountDays to ShipPush Bar Full Stroke Volume
(mm)
Push Bar Push Load
(N[kgf])
Stacked load (when vertically used)
(kg)
Stacked load (when laterally used)
(kg)
Unbalanced Load
(kg)
Permitted load
(N・m[kgf・m])
Indexing accuracy (cumulative)
(Second)
Repetition Accuracy
(Second)
Product mass
(g)
Amount Of Content
Quote Approx. 24Approximately 295 [Approximately 30]20204196[20]60±3130001 unit

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Table diameter(mm) 107
Center Height(mm) 120 Groove Width for Guide Block (Vertical Placement)(mm) 16 Push Bar Full Stroke Push-Down Table Allotment Angle(Degree) 45
Minimum Index Angle(Degree) 15 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FD-107 in the MC Index, Touchdex FD-107 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)