• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

6780 T/C Canvas Blouson

6780 T/C Canvas Blouson

New style jacket that uses new action pleats for easy arm movement.
[Features]
· With a large back pocket. Both breasts, sides, and the sleeve have pockets for a functional design.
· Deodorant tape is sewn into the armpits to shutout unwanted smells.

Part Number

Configured Part Number is shown.

Part Number
6780-17-3L
6780-17-L
6780-17-LL
6780-17-M
6780-20-3L
6780-20-L
6780-20-LL
6780-20-M
6780-75-3L
6780-75-L
6780-75-LL
6780-75-M
Part NumberVolume DiscountDays to ShipColor (system) Detailed colors Size JAN Code Material Part Number Chest circumference
(cm)
Height
(cm)
Amount Of Content
5 Day(s) or more BrownBrown3L4963527917106T/C canvas polyester 80%, cotton 20%6780102~110175~1851 Pair
5 Day(s) or more BrownBrownL4963527917120T/C canvas polyester 80%, cotton 20%678090~98170~1801 Pair
5 Day(s) or more BrownBrownLL4963527917113T/C canvas polyester 80%, cotton 20%678096~104175~1851 Pair
5 Day(s) or more BrownBrownM4963527917137T/C canvas polyester 80%, cotton 20%678084~92160~1701 Pair
5 Day(s) or more BrownCamel3L4963527917205T/C canvas polyester 80%, cotton 20%6780102~110175~1851 Pair
5 Day(s) or more BrownCamelL4963527917229T/C canvas polyester 80%, cotton 20%678090~98170~1801 Pair
5 Day(s) or more BrownCamelLL4963527917212T/C canvas polyester 80%, cotton 20%678096~104175~1851 Pair
5 Day(s) or more BrownCamelM4963527917236T/C canvas polyester 80%, cotton 20%678084~92160~1701 Pair
5 Day(s) or more GrayDark gray3L4963527917700T/C canvas polyester 80%, cotton 20%6780102~110175~1851 Pair
5 Day(s) or more GrayDark grayL4963527917724T/C canvas polyester 80%, cotton 20%678090~98170~1801 Pair
5 Day(s) or more GrayDark grayLL4963527917717T/C canvas polyester 80%, cotton 20%678096~104175~1851 Pair
5 Day(s) or more GrayDark grayM4963527917731T/C canvas polyester 80%, cotton 20%678084~92160~1701 Pair

Loading...

  1. 1

Basic Information

Product Category Jacket Season Year-round Specifications Unisex
Antistatic Material NA Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)