(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Transparent Display Cover for Colored Cone CC

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Display Cover for Colored Cone CC

Standard Unit Price:
SGD 7.98
Days to Ship :
11 Day(s)

[Features]
· Place it over a cone to turn it from a plain cone to one with various printed patterns while still showing the cone color, because it is a transparent sheet.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Standard Size

Refine by

  • For 70 cm / Keep Out
  • For 70 cm / No Entry
  • For 70 cm / No Parking
  • For 70 cm / Vehicle Entryway
  • Clear
JAN Code

Refine by

  • 4903599230475
  • 4903599230482
  • 4903599230499
  • 4903599230505
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For 70 cm / Keep Out
4903599230475
11 Day(s)
SGD 7.98

Minimum order quantity is 12.

Part Number : CC-10
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Color
    Green / White
  • Optional Item
    Cover
  • Standard Size
    For 70 cm / Keep Out
  • JAN Code
    4903599230475
  • Material
    PVC
1 pc.
For 70 cm / No Parking
4903599230482
11 Day(s)
SGD 7.98

Minimum order quantity is 12.

Part Number : CC-12
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Color
    Green / White
  • Optional Item
    Cover
  • Standard Size
    For 70 cm / No Parking
  • JAN Code
    4903599230482
  • Material
    PVC
1 pc.
For 70 cm / No Entry
4903599230499
11 Day(s)
SGD 7.98

Minimum order quantity is 12.

Part Number : CC-19
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Color
    Green / White
  • Optional Item
    Cover
  • Standard Size
    For 70 cm / No Entry
  • JAN Code
    4903599230499
  • Material
    PVC
1 pc.
For 70 cm / Vehicle Entryway
4903599230505
11 Day(s)
SGD 7.98

Minimum order quantity is 12.

Part Number : CC-20
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.98
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Color
    Green / White
  • Optional Item
    Cover
  • Standard Size
    For 70 cm / Vehicle Entryway
  • JAN Code
    4903599230505
  • Material
    PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)