(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PYLEN Color Rope Kongo-stranded Rope

Click this image to zoom it.

Move the mouse over the image to zoom

PYLEN Color Rope Kongo-stranded Rope

Standard Unit Price:
SGD 14.82
Days to Ship :
11 Day(s)

Colorful, lightweight rope with excellent strength for leisure activities.
[Features]
· Lightweight with excellent strength.
· Colorful rope in various colors.
· Comes in a small compact bag with fine cut rope.
[Applications]
· Can be used for leisure activities, various kinds of tying, tents, tarps, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
11 Day(s)
SGD 14.82

Part Number : A-96
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.82
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Other
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    5×10
  • Color
    Green
  • Properties
    Water Resistance / Chemical Resistant
  • Material Details
    Polypropylene
  • JAN Code
    4903599055153

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)