Surface-Protecting Film for Metal Plate SPV-363

Surface-Protecting Film for Metal Plate SPV-363

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

SPV-363 surface protective material for metal plates with polyethylene film as a base for easy release and excellent workability. Surface protection material for sheet metal with excellent workability, suitable for use in processing of stainless steel and aluminum sheets.[Features]
· Light tape releasing and easy to tape together
· Removal work is easy
· Can be used for drawing, bending, and roll forming
[Applications]
· Surface Protection During Transport/Machining of Stainless Steel and Aluminum Plate

Basic Specifications

  • Product Type
    Film
  • Color
    Blue Type
  • Thickness(mm)
    0.07
  • Color Details
    Violet Color
  • Adhesiveness
    1.80N/20mm
  • Tensile Strength
    30N/20mm
  • Internal capacity
    1 Box (2 Rolls)
Part Number
Internal capacity

Refine by

  • 1 Box (2 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (2 Rolls)
7 Day(s) or more
-

Part Number : 363-1020-100-0.07-HCL-PACK
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Box (2 Rolls)

Specificationtitle

  • Product Type
    Film
  • Color
    Blue Type
  • Thickness(mm)
    0.07
  • Color Details
    Violet Color
  • Adhesiveness
    1.80N/20mm
  • Tensile Strength
    30N/20mm
  • Stretch
    350%
  • Base Materials
    Polyethylene based film
  • Adhesive
    Acrylic Adhesive
  • Weather Resistance(S-W-M(h))
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)