A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Because Japanese paper is used as a base, it can be easily torn by hand. Furthermore, its adhesive strength and otherwise generally high levels of strength ensure excellent workability. With white as the base color, the lineup includes red and blue. Effective as color-coding stickers as well.
[Applications]
· For sealing small boxes, wrapping paper, or plastic bags
Part Number | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Width (mm) | Color Details | Stretch | Internal capacity |
---|---|---|---|---|---|---|---|---|
1,000 Pieces Per Package | 10 Day(s) or more | Blue Type | 12 | Blue | 4% | 1 Box (1000 Rolls) | ||
1,000 Pieces Per Package | 10 Day(s) or more | Red Type | 12 | Red | 4% | 1 Box (1000 Rolls) | ||
1,000 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 12 | White | 4% | 1 Box (1000 Rolls) | ||
800 Pieces Per Package | 10 Day(s) or more | Blue Type | 15 | Blue | 4% | 1 Box (800 Rolls) | ||
800 Pieces Per Package | 10 Day(s) or more | Red Type | 15 | Red | 4% | 1 Box (800 Rolls) | ||
800 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 15 | White | 4% | 1 Box (800 Rolls) | ||
700 Pieces Per Package | 10 Day(s) or more | Blue Type | 18 | Blue | 4% | 1 Box (700 Rolls) | ||
700 Pieces Per Package | 10 Day(s) or more | Red Type | 18 | Red | 4% | 1 Box (700 Rolls) | ||
700 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 18 | White | 4% | 1 Box (700 Rolls) | ||
500 Pieces Per Package | 10 Day(s) or more | Blue Type | 24 | Blue | 4% | 1 Box (500 Rolls) | ||
500 Pieces Per Package | 10 Day(s) or more | Red Type | 24 | Red | 4% | 1 Box (500 Rolls) | ||
500 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 24 | White | 4% | 1 Box (500 Rolls) | ||
400 Pieces Per Package | 10 Day(s) or more | Blue Type | 30 | Blue | 4% | 1 Box (400 Rolls) | ||
400 Pieces Per Package | 10 Day(s) or more | Red Type | 30 | Red | 4% | 1 Box (400 Rolls) | ||
400 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 30 | White | 4% | 1 Box (400 Rolls) | ||
300 Pieces Per Package | 10 Day(s) or more | Blue Type | 40 | Blue | 4% | 1 Box (300 Rolls) | ||
300 Pieces Per Package | 10 Day(s) or more | Red Type | 40 | Red | 4% | 1 Box (300 Rolls) | ||
300 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 40 | White | 4% | 1 Box (300 Rolls) | ||
200 Pieces Per Package | 10 Day(s) or more | Blue Type | 50 | Blue | 4% | 1 Box (200 Rolls) | ||
200 Pieces Per Package | 10 Day(s) or more | Red Type | 50 | Red | 4% | 1 Box (200 Rolls) | ||
200 Pieces Per Package | 10 Day(s) or more | [White Type] White Type | 50 | White | 4% | 1 Box (200 Rolls) |
Loading...
Product Type | Adhesive Tape | Length(m) | 18 | Thickness(mm) | 0.1 |
---|---|---|---|---|---|
Adhesiveness | 2.40N/18mm | Tensile Strength | 78.7N/18mm | Holding Force | 0.7 mm/30 min |
Rewinding Force | 4.20N/18mm |
How can we improve?
How can we improve?