(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Packing Brush 120 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Packing Brush 120 mm

Standard Unit Price:
SGD 6.31
Days to Ship :
6 Day(s) or more

[Features]
· Can be used for cleaning, removing dust, polishing, etc.

Basic Specifications

  • Product Type
    Other
  • Depth(mm)
    120
  • Width(mm)
    62
  • Height(mm)
    42
  • Material
    Bristles: Plant fiber, Handle: Wood
  • Size(mm)
    120
  • JAN Code
    4905533195116
  • Material Details
    Bristles: Plant fiber, Handle: Wood
  • Mass(g)
    86
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
SGD 6.31

Minimum order quantity is 4.

Part Number : 1230020120
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 6.31
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Depth(mm)
    120
  • Width(mm)
    62
  • Height(mm)
    42
  • Material
    Bristles: Plant fiber, Handle: Wood
  • Size(mm)
    120
  • JAN Code
    4905533195116
  • Material Details
    Bristles: Plant fiber, Handle: Wood
  • Mass(g)
    86

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)