(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Scissor Cashew Brush, Flat Black, No. 10

Click this image to zoom it.

Move the mouse over the image to zoom

Scissor Cashew Brush, Flat Black, No. 10

Standard Unit Price:
SGD 11.42
Days to Ship :
9 Day(s)

[Features]·A lacquer brush that supports traditional lacquerware making. ·Orthodox size used for painting small areas and detailed work, etc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    13
  • Width(mm)
    35
  • Height(mm)
    185
  • Material 2
    Handle: Wood
  • JAN Code
    4905533112557
  • Mass(g)
    10
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 11.42

Part Number : 1201170010
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.42
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Goat Hair
  • Brush Standard and Size(No.)
    10
  • Depth(mm)
    13
  • Width(mm)
    35
  • Height(mm)
    185
  • Material 2
    Handle: Wood
  • JAN Code
    4905533112557
  • Mass(g)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)