(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dust-Stop

Click this image to zoom it.

Move the mouse over the image to zoom

Dust-Stop

Standard Unit Price:
SGD 26.38-
Days to Ship :
10 Day(s)

[Features]
· Guidance panels that can be attached to Dust-Stop blocks.
· Prevents floors in bathrooms and toilets from becoming sticky.

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Color
    Yellow
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    Approx. 17
  • Material
    Soft Vinyl Chloride
  • Note
    Please make sure that the interval between obstacles and the ends of the warning panels is around 300 mm.
Part Number
Detailing Type

Refine by

  • Guide Panel A Horizontal
  • Guide Panel B Vertical
  • Warning Panels
  • Clear
JAN Code

Refine by

  • 4904771692906
  • 4904771693002
  • 4904771693101
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Warning Panels
4904771692906
10 Day(s)
SGD 26.38

Part Number : MR-135-120-0
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.38

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Detailing Type
    Warning Panels
  • Color
    Yellow
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    Approx. 17
  • JAN Code
    4904771692906
  • Mass
    Approx. 685 g
  • Material
    Soft Vinyl Chloride
  • Note
    Please make sure that the interval between obstacles and the ends of the warning panels is around 300 mm.
Guide Panel A Horizontal
4904771693002
10 Day(s)
SGD 26.66

Part Number : MR-135-712-0
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.66

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Detailing Type
    Guide Panel A Horizontal
  • Color
    Yellow
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    Approx. 17
  • JAN Code
    4904771693002
  • Mass
    Approx. 738 g
  • Material
    Soft Vinyl Chloride
  • Note
    Please make sure that the interval between obstacles and the ends of the warning panels is around 300 mm.
Guide Panel B Vertical
4904771693101
10 Day(s)
SGD 26.66

Part Number : MR-135-722-0
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.66

Specificationtitle

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Detailing Type
    Guide Panel B Vertical
  • Color
    Yellow
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    Approx. 17
  • JAN Code
    4904771693101
  • Mass
    Approx. 738 g
  • Material
    Soft Vinyl Chloride
  • Note
    Please make sure that the interval between obstacles and the ends of the warning panels is around 300 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)