(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Grip tape 132

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Grip tape
Part Number: 132

Standard Unit Price: SGD 11.10 Special Price SGD 11.10
Quantity: 1 Roll
Days to Ship: 11 Day(s)

Simply affixing the tape provides an outstanding non-slip effect. Sticker type that is simple to affix.
[Features]
· Special adhesive processing is used, leaving little trace of adhesive after being peeled off, so it can be peeled cleanly.
· For non-slip stepladders and floor cushions, and preventing clothing from sliding off from hangers.
[Applications]
· For preventing slipping, such as on stepladders, floor cushions, hangers, etc.

Specifications of 132

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    2
  • Color Details
    White
  • Package size(mm)
    Approx. W 50 x 2 m Roll
  • JAN Code
    4968124201016
  • Mass(g)
    76
  • Base Material
    PVC Foamed Resin
  • Pressure sensitive adhesive
    Acrylic Adhesive

Please check the type/dimensions/specifications of the part 132 in the Grip tape series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)