(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Corrugated Cushion 702

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Corrugated Cushion
Part Number: 702

Standard Unit Price: SGD 24.28 Special Price SGD 24.28
Quantity: 1 pc.
Days to Ship: 11 Day(s)

Cover corners with complex shapes.
[Features]
· Ridged shape fits a variety of forms.
· Easy to use on round pillars or indented walls.
[Applications]
· Steel H beams, car park pillars, factory vehicle corners, etc.

Specifications of 702

  • Product Model
    Sheet Type Cushion
  • Width x Length (mm)
    600×900
  • Color
    Blue
  • Mounting Method
    Winding Type
  • Material
    EVA Resin
  • Thickness (mm)
    9
  • Color Details
    Blue
  • Package size(mm)
    Approximately Height 600 x Width 120 x Depth 120
  • Standard
    Rolled
  • JAN Code
    4968124204024
  • Mass(g)
    460

Please check the type/dimensions/specifications of the part 702 in the Corrugated Cushion series.

Similar Part Numbers

Part Number
703
704
705
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Color Details JAN Code Amount Of Content

SGD 24.28

20 Piece(s) 11 Day(s) GreenGreen4968124204017-

SGD 24.28

20 Piece(s) 11 Day(s) GrayLight Gray4968124203966-

SGD 24.28

20 Piece(s) 11 Day(s) BrownBrown4968124203980-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)