(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Container Middle Divider Plate

Container Middle Divider Plate

Standard Unit Price:
SGD 7.98-
Days to Ship :
9 Day(s)

[Features]
· A design that is the perfect size for light/medium weight racks and chemical storage areas.
· 12 to 24 divisions are possible by combining dedicated partitions.

Basic Specifications

Part Number
Height(mm)

Refine by

  • 75
  • Clear
Width(mm)

Refine by

  • 145
  • Clear
Name of Product

Refine by

  • Lateral partition (small)
  • Vertical Partition (Large)
  • Clear
Maker Model Number

Refine by

  • TC-L
  • TC-S
  • Clear
TGK Code

Refine by

  • 0000569314
  • 0000569315
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
Vertical Partition (Large)
TC-L
0000569314
9 Day(s)
SGD 10.14

Part Number : 0000-56-93-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.14

Specificationtitle

  • Color
    Blue
  • Product Model
    Other
  • Other
    Option
  • Plate Thickness(mm)
    4.5
  • Height(mm)
    -
  • Width(mm)
    -
  • Name of Product
    Vertical Partition (Large)
  • Maker Model Number
    TC-L
  • TGK Code
    0000569314
  • Footnote
    Dimensions: Width of larger uneven part (symmetrical from center)
    From left: 7 mm, 13.3 mm, 25.2 mm, 19.2 mm, 31.5 mm
75
145
Lateral partition (small)
TC-S
0000569315
9 Day(s)
SGD 7.98

Part Number : 0000-56-93-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.98

Specificationtitle

  • Color
    Blue
  • Product Model
    Other
  • Other
    Option
  • Plate Thickness(mm)
    4.5
  • Height(mm)
    75
  • Width(mm)
    145
  • Name of Product
    Lateral partition (small)
  • Maker Model Number
    TC-S
  • TGK Code
    0000569315
  • Footnote
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)