• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Union Tool Carbide 2-Flute Ball-End Mill

Union Tool Carbide 2-Flute Ball-End Mill

[Features]
· With optimized blade shape, outstanding surface roughness is achieved for finishing and excellent wear resistance for roughing.
· New UTCOAT with improved hardness, toughness, lubricity and adhesion is used to increase the wear resistance and surface roughness.
· Supports a wide range from copper and raw materials to 55 HRC.
[Material]
· Carbide ultra-fine particle alloy (Super MG)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSEB2100-1000
CSEB2100-1800
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
JAN Code Trusco Code
3 Day(s) or more R51070104560295081109485-2044
3 Day(s) or more R518100104560295081116485-2052

Loading...

  1. 1

Basic Information

Type Bore

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)