(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sliding Air Nipper (Vertical Type) Pull Type

Sliding Air Nipper (Vertical Type) Pull Type

[Features]
· Attach to a gate cut robot to perform gate cut work. Provides excellent finishing precision by cutting while in close contact with the workpiece.
· Blade opening can be adjusted.
· Compact type can handle a gate pitch of even 20 mm without difficulty.
· Freely selectable slide stroke. (0 to 3 mm, NT20 is 0 to 8 mm)
[Applications]
· For cutting ABS resin, etc.

Part Number

Configured Part Number is shown.

Part Number
GT-NT05
GT-NT10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Trusco Code JAN Code Mass
(g)
Quantity

SGD 371.98

1 Piece(s) 11 Day(s) 2.519647326475.120×45465-076049075873092663251 unit

SGD 394.97

1 Piece(s) 8 Day(s) 3.544182387392.124×53465-078649075873093105151 unit

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.4–0.5 Movement Type Single Acting Type
Quantity 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)