Rechargeable Circular Saw (for Woodworking / 14.4 V)

Rechargeable Circular Saw (for Woodworking / 14.4 V)

[Features]
· It retains good sharpness at 4,500 high-speed rotation, and is also capable of cutting hard components like those of stairway treads.
· Realizes deep 47 mm cutting. It eliminates issues of concern such as "when cutting 45 mm square timber, such as columns and rafters, there is just a little left over".
· A rigid body is used for the fragile base part for durability.

Part Number

Configured Part Number is shown.

PJ-CS51-BC40A

Part Number
PJ-CS51-BC40A
Part NumberVolume DiscountDays to ShipCutting Performance LED light Battery remaining charge indicator lamp Battery high temperature lamp Charge time Set content and accessories Mass
(g)
Ordering Unit
4 Day(s) or more 2 x 10 Wood (38 x 235 mm) Approx. 70 Pcs, Component Panel (12 x 900 mm) Approx. 40 Pcs, Rafters (45 x 45 mm) Approx. 330 PcsWhile color LEDRed LEDRed LED33 minutes● Battery pack (JP-L91440A) x 1 pc. ● Charger (JC-925) ● Hex wrench ● Bag23001 unit

Loading...

  1. 1

Basic Information

Application For woodworking Product Type Rechargeable circular saw Cutting Depth (90°)(mm) 47
Cutting Depth (45°)(mm) 30 Number of load-free rotations(min⁻¹) 4500 Chip saw: outer diameter x hole diameter(mm) 125×20
JAN Code 4902870797348 Trusco Code 497-1329 Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part PJ-CS51-BC40A in the Rechargeable Circular Saw (for Woodworking / 14.4 V) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)