(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber Cup Wheel (Only For The IMPULSE Series)【10 Pieces Per Package】

Rubber Cup Wheel (Only For The IMPULSE Series)

[Features]
· A rubber cup wheel with high elasticity for grinding and polishing.
· Only for the IMPULSE Series.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

64855

Part Number
64855
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

SGD 70.65

10 Pieces Per Package

1 Pack(s) 8 Day(s) 1 pack (10 pcs.)

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 30 Particle Size(#) 220
Trusco Code 477-4086 Quantity 1 pack (10 pcs.)

Please check the type/dimensions/specifications of the part 64855 in the Rubber Cup Wheel (Only For The IMPULSE Series) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)