(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dedicated Rubber Holder For Cartridge Cap Sander【3 Pieces Per Package】

Dedicated Rubber Holder For Cartridge Cap Sander

[Features]
· Cylindrical polishing cloth that enables soft polishing.
· Replaceable.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

49505

Part Number
49505
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

SGD 67.10

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Outer Diameter(mm) 5 Width(mm) 11
Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 40,000 Shaft length(mm) 36
Trusco Code 476-8779 Mass 6 Quantity 1 pack (3 pcs.)

Please check the type/dimensions/specifications of the part 49505 in the Dedicated Rubber Holder For Cartridge Cap Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)